EL3051 - Introduction

EL3051 - Introduction 1:Fig.42: EL3051

EtherCAT Terminal, 1-channel analog input, current, 4 … 20 mA, 12-bit, single-ended

The EL3051 analog input terminal supplies power to measuring transducers located in the field and transmits analog measuring signals, electrically isolated, to the automation device.

The voltage for the sensors is supplied to the terminals via the power contacts. The power contacts can optionally be supplied with operating voltage in the standard way or via a power supply terminal (EL9xxx) with electrical isolation.

The input electronics is independent of the supply voltage of the power contacts. The reference potential for the inputs is the 0 V power contact.
Overload and wire break are indicated by the error LEDs.

Quick links