EL3041 - Introduction

EL3041 - Introduction 1:Fig.31: EL3041

EtherCAT Terminal, 1-channel analog input, current, 0 … 20 mA, 12-bit, single-ended

The EL3041 analog input terminal supplies power to measuring transducers located in the field and transmits analog measuring signals, electrically isolated, to the automation device.

The voltage for the sensors is supplied to the terminals via the power contacts. The EtherCAT Terminal indicates overload via error LEDs.

The power contacts can optionally be supplied with operating voltage in the standard way or via a power supply terminal (EL9xxx) with electrical isolation. The input electronics is independent of the supply voltage of the power contacts.

The 0 V power contact is the reference potential for the input.

Quick links