EL3008 - Introduction

EL3008 - Introduction 1:Fig.11: EL3008

EtherCAT Terminal, 8-channel analog input, voltage, ±10 V, 12-bit, single-ended

The EL3008 analog input terminal processes signals in the range -10 … +10 V. With a resolution of 12 bits, the voltage is digitized and transported, electrically isolated, to the higher-level automation device.
The power contacts are connected through.

The EL3008 combines eight channels in one housing. The reference ground for the inputs is the 0 V power contact.

Quick links