FB_Axis

Represents the standard class for all axis objects based on TF8560 axes.
Syntax:
FUNCTION_BLOCK FB_Axis EXTENDS FB_Motion
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_Axis | ||||
Axis | Get | NULL | Interface to the assigned TF8560 axis. | |
Referencing | Get | <Local> | Functions for referencing the axis. | |
Homing1 | Get | <Local> | Homing functions. | |
BaseAxisInterfaces1 | Get | NULL | Alias of | |
FB_Motion | ||||
Motion | Get | NULL | Interface to the assigned TF8560 motion object. | |
ErrorAlarmTL | Get, Set | Error (3) | Severity of the alarm that the axis triggers in the error state. | |
Specific | Get | - | Technology-specific functions/values | |
FB_BaseMd | ||||
MachineData | Get | - | Interface for machine data handling. | |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
1Obsolete
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_Axis | |
SetPosition( | Setting the axis position with the |
SetAxisRef(iAxisBase)1 | Assignment method for the TF8560 axis. Alternatively: |
FB_Motion | |
Checks the current state of the axis. | |
FeedEnable( | Enable of a direction of movement. |
JogNegative( | Starts/stops a jog movement in negative direction. |
JogPositive( | Starts/stops a jog movement in positive direction. |
Power( | Switching on the drive control. |
SetMotionRef( | Assignment method for the TF8560 motion object. |
FB_BaseMd | |
[ | Adds a component of type I_MdComponent to the machine data container. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
1 Is obsolete
Possible events
ID | Description | Alarm/Message |
|---|---|---|
11 | Object error state | Alarm |
21 | Command rejected | Alarm |
10 | Axis Errors | Alarm |
20 | Axis command rejected | Alarm |
Machine data
Component | Description | Index range | Number of instances |
|---|---|---|---|
File information | 0x0000 Fxxx | 1 | |
Applicative axis parameters | 0x0000 1xxx | 1 | |
NC specific parameters, only if | 0x0000 22xx | 1 (0) | |
Transformation-specific parameters, only if | 0x0000 23xx | 1 (0) | |
Parameters for homing the axis | 0x0000 3xxx | 1 | |
Actuator-specific parameters, only if | 0x0000 8xxx | 1 (0) | |
General parameters of a TF8560 motion object | 0x0000 0xxx | 1 |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_Axis | Standard interface on FB_Axis. |
I_Motion | Standard interface on FB_Motion |
I_TwoTaskInterface | Runtime interface for two PLC tasks. |
I_BaseMd | Standard interface on FB_BaseMd. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.10.2.0) |