FB_MotionSpecific

The class implements technology-specific functions of a TF8560 motion object.
Syntax:
FUNCTION_BLOCK FB_MotionSpecific EXTENDS FB_Base
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
I_ActuatorFunctions | Get | - | Actuator-specific (binary) functions | |
I_HydraulicFunctions | Get | - | Hydraulic-specific functions | |
I_InverterFunctions | Get | - | Inverter-specific (turnrate-based) functions | |
I_NcFunctions | Get | - | NC-specific (servo-electric) functions | |
I_TrafoFunctions | Get | - | Transformation-specific functions |
Interfaces
Type | Description |
---|---|
I_MotionSpecific | Standard interface on FB_MotionSpecific |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.7.0) |