FB_InverterFunctions

Implements inverter-specific functions of a turnrate-based TF8560 axis.
Syntax:
FUNCTION_BLOCK FB_InverterFunctions EXTENDS FB_Base
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
IsInverter | BOOL | Get | FALSE | Inverter functions are supported by the assigned axis type. |
Interfaces
Type | Description |
|---|---|
I_InverterFunctions | Standard interface on FB_InverterFunctions |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.8.1.0) |