FB_NcFunctions

Implements specific functions for an NC-based TF8560 axis.
Syntax:
FUNCTION_BLOCK FB_NcFunctions EXTENDS FB_Base
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
AttachableMdInterface | I_MdComponent | Get | - | Interface to the machine data component |
IsNc | BOOL | Get | FALSE | NC functions are supported by the assigned axis type. |
Interfaces
Type | Description |
|---|---|
I_NcFunctions | Standard interface on FB_NcFunctions |
I_AttachableMdInterface | Interface for containerless machine data components |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |