FB_MdNc

FB_MdNc 1:

This machine data component contains parameters that are relevant for NC-based axes.

Syntax:

FUNCTION_BLOCK FB_MdNc EXTENDS FB_MdBaseComponent

FB_MdNc 2: Machine data

Index (Identifier)

Parameter

PLC storage location

0x0000 2210

Limiting.Capacity

FB_NcFunctionsHmi

0x0000 2211

Limiting.CmdReference

Axis.Limiting

0x0000 2213

Limiting.IdleValue

0x0000 2214

Limiting.MaxValue

0x0000 2215

Limiting.Mode

0x0000 2216

Limiting.Transition.HoldHigh

0x0000 2217

Limiting.Transition.HoldLow

0x0000 2218

Limiting.Transition.LowTolerance

FB_MdNc 3: Properties

Name

Type

Access

Initial value

Description

Connected

BOOL

Get

FALSE

Component is connected to its dependencies (except for the MD container).

FB_MdBaseComponent

LinkedContainer

I_MdBaseContainer

Get

NULL

Points to the container to which the component was appended.

Tc3_PlasticFunctions.FB_MdComponent

Further characteristics

<>

<>

<>

Implemented by FB_MdComponent

FB_MdNc 4: Methods

Name

Description

AddNextComponent()

Adds the subsequent component to the component (list).

FB_MdNc

Connect(ipNcFunctions, ipNcFunctionsHmi)

Connects the component with the necessary dependencies

FB_MdBaseComponent

[PROTECTED] ConfigCompType(eCompType)

Used with inheriting classes to initialize the encoding offset to E_StandardCompType.

[PROTECTED] ConfigCompTypeEx()

Used with the inheriting class to initialize the encoding offset.

[PROTECTED] NextString(…)

Simplified method for reading a text-based machine data parameter. This method is used within the MdNextParameter(...) Callback method.

[PROTECTED] SetString(…)

Simplified method for writing a text-based machine data parameter. This method is used within the MdSetParameter(...) Callback method.

Tc3_PlasticFunctions.FB_MdComponent

Other methods

Implemented by FB_MdComponent.

FB_MdNc 5: Event-driven methods (callback methods)

Name

Description

MdNextParameter(…)

Container call for saving the parameters in a file, implemented by FB_MdComponent.

MdSetParameter(…)

Container call for loading the parameters into the runtime, implemented by FB_MdComponent.

FB_MdNc 6: Interfaces

Type

Description

I_MdComponent

Standard interface on FB_MdComponent

I_MdNc

Standard interface on FB_MdNc.

I_MdBaseComponent

Standard interface on FB_MdBaseComponent

Further interfaces

Implemented by FB_MdComponent

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT 4026 >= v3.1.4026.19
TwinCAT 4024 >= v3.1.4024.71

PC or CX (x64, x86)

Tc3_PlasticBaseApplication (>= v12.16.0.0)