FB_Referencing

The Homing class implements standard procedures for referencing an axis.
Syntax:
FUNCTION_BLOCK FB_Referencing EXTENDS FB_Base
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_Referencing | ||||
AttachableMdInterface | I_MdComponent | Get | - | Interface to the machine data component |
Enable | BOOL | Get, Set | FALSE | If TRUE, commands are executed directly via FB_ReferencingHmi. |
ExternalStates | I_AdaptableSeqExt | Get, Set | NULL | Interface to an object with additional homing procedure steps |
Homing | I_Homing | Get, Set | THIS^ | Subcategory of homing functions. |
InputAbsSwitch | Get, Set | NULL | I/O object for an absolute switch. | |
InputNegativeLimitSwitch | Get, Set | NULL | I/O object for an end position sensor in the negative direction. | |
InputPositiveLimitSwitch | Get, Set | NULL | I/O object for an end position sensor in the positive direction. | |
AbsoluteSwitch1 | BOOL | Set | FALSE | Input value of an absolute position switch |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_Referencing | |
DoAbort() | Aborts the currently active referencing. |
DoAbsSwitch() | Starts referencing the axis using an absolute position switch. |
DoAbsSwitchDetect() | Starts the detection of the position of an absolute position switch. |
DoAbsSwitchSequence() | Starts a sequence of DoAbsSwitch() and DoFinish(). |
DoBlock() | Starts referencing against an end stop. |
DoBlockDetect() | Starts the detection of the position at an end stop. |
DoBlockSequence() | Starts a sequence of DoBlock(), DoBlockDetect() and DoFinish(). |
DoFinish() | Starts the termination of homing. |
DoLimitSwitch() | Starts referencing the axis against a limit switch. |
DoLimitSwitchDetect() | Starts the detection of the position of a limit switch. |
DoLimitSwitchSequence() | Starts a sequence of DoLimitSwitch(), DoLimitSwitchDetect () and DoFinish(). |
DoSetZero() | Sets the current position of the axis to 0. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Procedure controlling methods (FB_AdaptableSequence)
Name | Description |
|---|---|
State machine of the homing procedures |
Event-driven methods (callback methods)
Name | Description |
|---|---|
ExtAdaptSeq() | Dummy method() for use without "ExternalStates" |
Possible events
ID | Description | Alarm/Message |
|---|---|---|
4000 | Homing not allowed | Alarm |
4001 | Homing failed | Alarm |
4002 | Save homing was successful | Message |
4003 | Save homing was not successful | Message |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_Referencing | Standard interface on FB_Referencing |
I_AttachableMdInterface | Interface for containerless machine data components |
I_AdaptableSeqExt | Interface for providing external homing procedures |
I_Homing1 | Compatibility with the obsolete interface on FB_Homing |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.10.2.0) |