E_BaseState
Base State for the state of a Plastic Base Application object.
Syntax:
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_BaseState :
(
eFailed := -9999, // Init routine failed
eReinit := -100, // Object has to be reinitialized
eNotHandled := 0, // It starts Here
eInit, // FB_Init is succeeded
eReady, // Init is succeeded
eIdle, // ParamInit is succeeded
eBusy, // implementation usable busy flag
eError := 1000 // implementation usable error flag
);
END_TYPE
Values
Name | Description |
---|---|
eFailed | Init procedure failed. |
eReinit | Object must be re-initialized. |
eNotHandled | Object was not handled. |
eInit | FB_init was executed successfully. |
eReady | Init was executed successfully. |
eIdle | ParamInit was executed successfully. |
eBusy | Implementation-available busy flag. |
eError | Implementation-available error flag. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |