InputBase

This class is the basis for I/O input elements.
![]() | Class is Abstract Since the class is defined as |
Variants already implemented:
Name | Description |
|---|---|
Input module for (up to) 16-bit analog input terminals. | |
Expanded input module for (up to) 16-bit analog input terminals with additional status information. | |
Input module for (up to) 32-bit analog input terminals. | |
Input module for DS406-based encoder systems via EtherCAT. | |
Input element for values from an EtherCAT participant that can be read asynchronously via CoE. | |
Input element for a digital (Boolean) input signal. | |
Input element for digital feedback from a hydraulic axis. | |
Input module for SSI-based encoder systems. |
Syntax:
FUNCTION_BLOCK ABSTRACT FB_InputBase EXTENDS FB_IoEcAds
I/O variables
Name | Type | Direction | Description |
|---|---|---|---|
WcState | BIT | Input | |
AdsAddr | AMSADDR | Input | ADS address of the I/O element for asynchronous communication. |
Toggle | BIT | Input | Cyclic switching bit that is synchronized with the update rate of the mapping. As a rule, the InputToggle of the WcState structure is mapped for this purpose. |
InfoDataState | UINT | Input | Numerical information on the state of the EtherCAT slave (see State). |
Properties
Name | Type | Access | Description |
|---|---|---|---|
InputScale | DINT | Get, Set | Scale for scaling the input value. |
Methods
Name | Description |
|---|---|
Cyclic() | Cycle method |
Reads the status word of the input element. | |
Writes the status word of the input element. | |
Reads the EtherCAT status of the input/output element. | |
Writes the EtherCAT status of the input/output element. | |
Reads the terminal-specific input/output value. | |
Writes the terminal-specific input/output value. |
Interfaces
Type | Description |
|---|---|
I_IoBase | Standard interface on FB_IoBase. |
I_InputBase | Standard interface on FB_InputBase. |
I_IoEcAds | Standard interface on FB_IoEcAds. |
I_IoEc | Standard interface on FB_IoEc. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |
