Crestron SIMPL Windows User Modules
Name | Function |
|---|---|
User Module, that receives read/write data from TCP/IP-Client (up to 100 signals). | |
User Module, that receives read/write data from TCP/IP-Client (up to 400 signals). | |
Read a value of type bit by Index Group and Index Offset. | |
Read a value of type bit by variable name. | |
Read a value of type byte by Index Group and Index Offset. | |
Read a value of type byte by variable name. | |
Read a value of type integer by Index Group and Index Offset. | |
Read a value of type integer by variable name. | |
Write the value '1' for a positive edge and the value '0' for a negative edge of type bit by Index Group and Index Offset. | |
Write the value '1' for a positive edge and the value '0' for a negative edge of type bit by variable name. | |
Write a value of type bit by Index Group and Index Offset. | |
Write a value of type bit by variable name. | |
Write a value of type byte by Index Group and Index Offset. | |
Write a value of type byte by variable name. | |
Write a value of type integer by Index Group and Index Offset. | |
Write a value of type integer by variable name. |
- Beckhoff Communication
- Beckhoff Communication 400
- Beckhoff Read Bit
- Beckhoff Read Bit By Name
- Beckhoff Write Bit
- Beckhoff Write Bit By Name
- Beckhoff Read Byte
- Beckhoff Read Byte By Name
- Beckhoff Write Byte
- Beckhoff Write Byte By Name
- Beckhoff Read Int
- Beckhoff Read Int By Name
- Beckhoff Write Int
- Beckhoff Write Int By Name
- Beckhoff Switch
- Beckhoff Switch By Name