Beckhoff Read Bit

This block reads a Boolean variable from a TwinCAT PLC and makes it available as a digital signal at the output.
Inputs
Commande_Res : SERIAL;
Read : DIGITAL;
Command_Res: This signal is connected to the Command_Res output of the Beckhoff Communication or Beckhoff Communication 400 block. It is used for transferring feedback.
Read: The read command is activated via a rising edge at this input.
Outputs
Command_Req : SERIAL;
Busy : DIGITAL;
ErrorId : ANALOG;
Output : DIGITAL;
Command_Req: This signal is connected to the Command_Req input of the Beckhoff Communication or Beckhoff Communication 400 block. It is used for transferring commands.
Busy: During the transfer the output is set and remains active until the signal has been read. During this time no further read commands can be activated via this block.
ErrorId: This analog signal contains the error code that may occur during command execution. If no error has occurred, this signal has the value 0.
Output: The value that was read is output via this digital signal.
Parameters
IndexGroupLowWord : ANALOG;
IndexGroupHighWord : ANALOG;
IndexOffsetLowWord : ANALOG;
IndexOffsetHighWord : ANALOG;
Timeout : ANALOG;
IndexGroupLowWord: The low-order word of the Index Group.
IndexGroupHighWord: The high-order word of the Index Group.
IndexOffsetLowWord: The low-order word of the Index Offset.
IndexOffsetHighWord: The high-order word of the Index Offset.
Timeout: Specifies the interval for awaiting a response. The unit is ms.
Development environment | Target platform |
---|---|
MP2E V4.001.1012(Feb 17 2009) Build 7 | 2 -Series with network interface |