Beckhoff Write Byte By Name

This block writes the value of the 8-bit variable that is present at the Input to a TwinCAT PLC.
Inputs
Write : DIGITAL;
Input : ANALOG;
Write: The write command is activated by a positive edge at this input.
Input: This value will be transferred.
Outputs
Command_Req : SERIAL;
Command_Req: This signal is connected to the Command_Req input of the Beckhoff Communication or Beckhoff Communication 400 block. It is used for transferring commands.
Busy: During the transfer the output is set and remains active until the signal has been read. During this time no further read commands can be activated via this block.
ErrorId: This analog signal contains the error code that may occur during command execution. If no error has occurred, this signal has the value 0.
Parameters
VariableName : SERIAL;
VariableName: Specifies the name of the variable to be described in the TwinCAT PLC.
Development environment | Target platform |
---|---|
MP2E V4.001.1012(Feb 17 2009) Build 7 | 2 -Series with network interface |