Beckhoff Switch By Name
![Beckhoff Switch By Name 1:](Images/gif/11364688395__Web.gif)
This block writes the value '1' for a positive edge at input Write and the value '0' for a negative edge at input Write to a TwinCAT PLC.
Inputs
Write : DIGITAL;
Write: Value '1' is written via a positive edge at this input, value '0' is written via a negative edge.
Outputs
Command_Req : SERIAL;
Command_Req: This signal is connected to the Command_Req-input of the Beckhoff Communication or Beckhoff Communication 400 block. It is used for transferring commands.
Parameters
VariableName : SERIAL;
VariableName: Specifies the name of the variable to be described in the TwinCAT PLC.
Development environment | Target platform |
---|---|
MP2E V4.001.1012(Feb 17 2009) Build 7 | 2 -Series with network interface |