Beckhoff Write Int By Name

This block writes the value of the 16-bit variable that is present at the Input to a TwinCAT PLC.
Inputs
Write : DIGITAL;
Input : ANALOG;
Write: The write command is activated by a positive edge at this input.
Input: This value will be transferred.
Outputs
Command_Req : SERIAL;
Command_Req: This signal is connected to the Command_Res input of the Beckhoff Communication or Beckhoff Communication 400 lock. It is used for transferring commands.
Parameters
VariableName : SERIAL;
VariableName: Specifies the name of the variable to be described in the TwinCAT PLC.
Development environment | Target platform |
|---|---|
MP2E V4.001.1012(Feb 17 2009) Build 7 | 2 -Series with network interface |