Enums
Data types | Description |
|---|---|
Ventilation type. | |
Control valve. | |
Status of the measured air quality. | |
Condensation protection status. | |
Background color of the display. | |
Display mode of the buttons. | |
Display mode of heating or cooling icons. | |
Display mode of the warning icon. | |
Display mode of the window icon. | |
Display mode temperature. | |
Display mode of the unit for the temperature. | |
Number of adjustable ventilation stages shown on the display. | |
Visibility on the display. | |
Enabled status. | |
Scaling. | |
Sensor type. | |
Bus failure action. | |
Command for service and test functions of the actuator. | |
Control mode. | |
Response to a low delta T. | |
Status of the Delta T Manager. | |
Setpoint override. | |
Passive sensor. | |
External sensor at input S1. | |
Bus failure action. | |
Sensor type. | |
Setpoint override. | |
Setpoint override. | |
Operation mode of the system. | |
Visualization of the application selected by the manufacturer. | |
Commands for service and test functions of the actuator. | |
Setpoint override. | |
Room pressure cascade control. | |
External sensor at input S1. | |
Control mode. | |
Delta T (dT) limitation. | |
Override mode. | |
Override control mode. | |
Setpoint override. | |
Error messages. | |
Voltage scaling. | |
Resistance scaling. |
- Data_Window
- E_MP_6wayEPIV4
- E_MP_AirQualityStatus
- E_MP_CondensationProtectStatus
- E_MP_DisplayBackground
- E_MP_DisplayModeButton
- E_MP_DisplayModeHeatingCooling
- E_MP_DisplayModeIconWarning
- E_MP_DisplayModeIconWindow
- E_MP_DisplayModeTemp
- E_MP_DisplayModeTempUnit
- E_MP_DisplayModeVentilationStage
- E_MP_DisplayVisibility
- E_MP_EnabledStatus
- E_MP_EP_R_R6_UnitSel
- E_MP_EV_V4_2_Sensor1Type
- E_MP_EV_V4_BusFailAction
- E_MP_EV_V4_Command
- E_MP_EV_V4_ControlMode
- E_MP_EV_V4_DeltaTLimitation
- E_MP_EV_V4_DeltaTManagerStatus
- E_MP_EV_V4_OverrideControl
- E_MP_EV_V4_Sensor1PassiveType
- E_MP_EV_V4_Sensor1Type
- E_MP_EV6way_V4_BusFailAction
- E_MP_EV6way_V4_SensorType
- E_MP_JR_V4_OverrideControl
- E_MP_SR_OverrideControl
- E_MP_SystemOperationMode
- E_MP_VRU_Application
- E_MP_VRU_Command
- E_MP_VRU_OverrideControl
- E_MP_VRU_RoomPressureCascade
- E_MP_VRU_Sensor1Type
- E_MPBus_ControlMode
- E_MPBus_DeltaTLimitation
- E_MPBus_Override
- E_MPBus_Override_6wayMPIV
- E_MPBus_Override_6wayMPIV_V4
- MP_ERROR
- UST3_EX
- UST3_R_SET