Overview
The Tc2_MC2_Drive library includes functions and function blocks for
SoE drives that access the drive by MC2 axis structure (AXIS_REF).
Drive libraries
The three drive libraries Tc2_Drive, Tc2_NcDrive and Tc2_MC2_Drive were developed for different functional purposes, but are almost identical in their functionality. The function blocks of the libraries Tc2_NcDrive and Tc_MC2_Drive form wrapper function blocks around the function blocks of the Tc2_Drive library.
Drive library | Use | Access to the drive | Remarks |
---|---|---|---|
Tc2_Drive See documentation TwinCAT 3 PLC Lib: Tc2_Drive | Use the Tc2_Drive library if you use the drive entirely from the PLC (i.e. without NC). | The drive is accessed via a drive reference. Within the library, the ST_DriveRef structure is used for this with the NetID as a string. For linking purposes, a structure called ST_PlcDriveRef is also provided with the NetID as a byte array. (See Drive reference ST_DriveRef) | If you want to access parameters in the drive for which no special function block has been implemented, use the function blocks FB_SoERead_ByDriveRef and FB_SoEWrite_ByDriveRef. These function blocks are implemented in the PLC Lib Tc2_EtherCAT in the SoE Interface folder. |
Tc2_NcDrive See documentation TwinCAT 3 PLC Lib: Tc2_NcDrive | Use the Tc2_NcDrive library if you are using the drive via the NC with the Tc2_Nc libraries. | The drive is accessed via the NC axis structure (NC_TO_PLC). The function blocks of the Tc2_NcDrive library independently determine the access data to the drive (NetID, address and channel number) via the NC axis ID from the NC axis structure. | If you want to access parameters in the drive for which no special function block has been implemented, use the function blocks FB_SoERead and FB_SoEWrite. |
Tc2_MC2_Drive See: TwinCAT 3 PLC Lib Tc2_MC2_Drive documentation | Use the Tc2_MC2_Drive library if you are using the drive via the NC with the Tc2_MC2 library. | The drive is accessed via the MC2 axis reference (AXIS_REF). The function blocks of the Tc2_MC2_Drive library independently determine the access data to the drive (NetID, address and channel number) via the NC axis ID from the MC2 axis reference. | If you want to access parameters in the drive for which no special function block has been implemented, use the function blocks FB_SoERead and FB_SoEWrite. |
![]() | Note the differences when using the drive libraries with AX5000 and Bosch Rexroth IndraDrive CS (see Samples) |
Functions
Name | Description |
---|---|
Reads version information from the PLC library. The function has been replaced by the global structure stLibVersion_Tc2_MC2_Drive. | |
F_ConvWordToSTAX5000C1D | Converts the C1D word (S-0-0011) of the AX5000 to an ST_AX5000_C1D structure. See: TwinCAT 3 PLC Library:Tc2_Drive documentation. |
Function blocks
General Beckhoff
Name | Description |
---|---|
For opening and closing the motor brake. | |
Saves a position offset. | |
Deletes a position offset. | |
Reads basic information. | |
For parking and releasing the axis |
Allgemein SoE
Name | Description |
---|---|
Reads a parameter. | |
Writes a parameter. | |
Resets the drive (S-0-0099). | |
Sets the drive password (S-0-0267). | |
Sets the access mode of SoE parameters. | |
|
|
Executes a command. | |
Sets the Command Control. | |
Checks the command state. | |
|
|
Reads the diagnostic message (S-0-0095). | |
Reads the diagnostic number (S-0-0390). | |
Reads the diagnostic number list (up to 30 entries) (S-0-0375). | |
Reads the Class 1 diagnosis (S-0-0011) and the Class 3 diagnosis (S-0-0013). | |
|
|
Reads the drive temperature (S-0-0384). | |
Reads the motor temperature (S-0-0383). | |
Reads the DC bus current (S-0-0381). | |
Reads the DC bus voltage (S-0-0380). |
General CoE
Name | Description |
---|---|
Reads a parameter. | |
Writes a parameter. | |
Executes a command. |
AX5000 SoE
|
|
---|---|
Reads the mains voltage (P-0-0200). | |
Sets the Motor Control Word (P-0-0096). | |
Executes an automatic firmware update for the AX5000. | |
Saves a position offset. | |
Deletes a position offset. | |
For parking and releasing the axis. |
AX8000 CoE
Name | Description |
---|---|
For opening and closing the motor brake. | |
Performs a brake test. | |
Saves a position offset. | |
Deletes a position offset. | |
For parking and releasing the axis. |
EL72xx CoE
Name | Description |
---|---|
For opening and closing the motor brake. | |
Saves a position offset. | |
Deletes a position offset. |