FB_CoEAX8000BrakeTest
The function block FB_CoEAX8000BrakeTest can be used to implement a functional brake test.
This function block is used to switch the AX8000 to torque mode (Cyclic Synchronous Torque Mode (CST)). The torque parameterized at the input is transmitted to the drive as a setpoint. The torque is held until the "Timeout" has elapsed or a feedback ("Succeeded") is sent to the function block. This feedback is typically sent from the safety controller to the PLC. The AX8000 is then set to the original operation mode.
If the brake was not closed before the FB_CoEAX8000BrakeTest was called, or if the brake does not hold the required test torque, then the speed limitation integrated in the AX8000 prevents uncontrolled acceleration of the axis. The velocity limit is parameterized via the "VelocityLimit" variable.
| |
Danger to life or risk of serious injury or damage to property due to unintentional movements of the axis When using the function block, the axis is switched to CST mode. After using the function block (especially after error situations), the axis may still be in CST mode. This can lead to sudden and unplanned movements (especially with lifting axes) when the axis is released.
|
Information on the necessary changes in the configuration of the AX8000 can be found in the AX8000 | Multi-axis servo system Functional description.
Inputs
VAR_INPUT
Execute : BOOL;
Succeeded : BOOL;
Torque : LREAL;
VelocityLimit : LREAL;
Timeout : TIME;
END_VAR
Name | Type | Description |
---|---|---|
Execute | BOOL | The function block is enabled via a positive edge at this input. |
Succeeded | BOOL | Feedback that the brake has held the specified torque. This feedback usually comes from the safety controller. |
Torque | LREAL | Torque that should be effective [Nm]. |
VelocityLimit | LREAL | Velocity limit to prevent uncontrolled acceleration in torque mode. |
Timeout | TIME | Maximum time for which the specified torque is effective. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Busy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
Error | BOOL | This output is set after the Busy output has been reset when an error occurs in the transmission of the command. |
ErrorID | UDINT | In the event of a set error output returns the ADS error code. |
Requirements
Development environment | Target platform type | PLC library | Firmware version |
---|---|---|---|
TwinCAT ≥ 4022.36 | PC or CX (x86 or x64) | Tc2_MC2_Drive ≥V3.3.23.0 | v1.04 b0001 |