FB_SoEReadDiagNumberList
With the FB_SoEReadDiagNumberList function block a history of the diagnosis numbers can be read out as a list (S-0-0375).
Inputs
VAR_INPUT
NetId : T_AmsNetID := '';
Execute : BOOL;
Timeout : TIME := DEFAULT_ADS_TIMEOUT;
pDiagNumber : POINTER TO ST_SoE_DiagNumList;
Size : UDINT;
END_VARName | Type | Description |
|---|---|---|
NetId | T_AmsNetID | String which contains the AMS Network ID of the PC (type: T_AmsNetId). |
Execute | BOOL | The function block is enabled via a positive edge at this input. |
Timeout | TIME | Maximum time allowed for the execution of the function block. |
pDiagNumber | POINTER TO ST_SoE_DiagNumList | Pointer to the list of the last max. 30 error numbers. The list consists of the current and maximum number of bytes in the list as well as the 30 list items. |
Size | UDINT | Size of the list in bytes (as Sizeof()) |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
busy : BOOL;
Error : BOOL;
AdsErrId : UINT;
SercosErrId : UINT;
Attribute : DWORD;
END_VARName | Type | Description |
|---|---|---|
Busy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
Error | BOOL | This output is set after the Busy output has been reset when an error occurs in the transmission of the command. |
AdsErrId | UINT | In the case of a set Error output returns the ADS error code of the last executed command. |
SercosErrId | UINT | In the case of a set Error output returns the Sercos error of the last executed command. |
Attributes | DWORD | Returns the attributes of the Sercos parameter. |
Sample
fbDiagNumberList : FB_SoEReadDiagNumberList;
DiagNumberList : BOOL;
stDiagNumberList : ST_SoE_DiagNumList;
(* NcAxis *)
Axis : AXIS_REF;
IF DiagNumberList THEN
fbDiagNumberList(
Axis := Axis,
Execute := TRUE,
Timeout := DEFAULT_ADS_TIMEOUT,
pDiagNumber := ADR(stDiagNumberList),
Size := SIZEOF(stDiagNumberList),
);
IF NOT fbDiagNumberList.Busy THEN
fbDiagNumberList(Axis := Axis, Execute := FALSE);
DiagNumberList := FALSE;
END_IF
END_IF