FB_BrakeControl
The FB_BrakeControl function block can be used to manually open or close the brake of a motor that is operated on Beckhoff servo hardware.
It should be noted that the brake is permanently closed or opened via "Lock" or "Unlock".
It is recommended to open or close the brake manually only for the necessary duration. The brake should then be set back to "Automatic" mode using the function block.
Supported Beckhoff hardware | ||
|---|---|---|
AX5xxx | AX8xxx / AMP8xxx / MD8xxx | Compact drive technology (servo) |
|
|
|
Inputs
VAR_INPUT
Execute : BOOL;
Mode : E_BrakeMode;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The function block is enabled via a positive edge at this input. |
Mode | The mode with which the brake is controlled. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
Busy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
Error | BOOL | This output is set after the Busy output has been reset when an error occurs in the transmission of the command. |
ErrorID | UDINT | In the event of a set error output returns the ADS error code. |
Requirements
Development environment | Target platform type | PLC library |
|---|---|---|
TwinCAT ≥4024.48 | PC or CX (x86 or x64) | Tc2_MC2_Drive ≥V3.3.34.0 |
from FW v1.07 b0001