FB_SoEReadDcBusVoltage

FB_SoEReadDcBusVoltage 1:

With the FB_SoEReadDcBusVoltage function block the Dc-Bus voltage of the drive (S-0-0380) can be read.

FB_SoEReadDcBusVoltage 2: Inputs

VAR_INPUT
    NetId   : T_AmsNetID := '';
    Execute : BOOL;
    Timeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

NetId

T_AmsNetID

String which contains the AMS Network ID of the PC (type: T_AmsNetId).

Execute

BOOL

The function block is enabled via a positive edge at this input.

Timeout

TIME

Maximum time allowed for the execution of the function block.

FB_SoEReadDcBusVoltage 3: Inputs/outputs

VAR_IN_OUT
   Axis : AXIS_REF;
END_VAR

Name

Type

Description

Axis

AXIS_REF

Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state.

FB_SoEReadDcBusVoltage 4: Outputs

VAR_OUTPUT
    Busy         : BOOL;
    Error        : BOOL;
    AdsErrId     : UINT;
    SercosErrId  : UINT;
    DcBusVoltage : REAL;
    Attribute    : DWORD;
END_VAR

Name

Type

Description

Busy

BOOL

This output is set when the function block is activated, and remains set until a feedback is received.

Error

BOOL

This output is set after the Busy output has been reset when an error occurs in the transmission of the command.

AdsErrId

UINT

In the case of a set Error output returns the ADS error code of the last executed command.

SercosErrId

UINT

In the case of a set Error output returns the Sercos error of the last executed command.

DcBusVoltage

REAL

Returns the DC-Bus voltage (e.g. 294.0 corresponds to 294.0 V).

Attributes

DWORD

Returns the attributes of the Sercos parameter.

Sample

fbReadDcBusVoltage : FB_SoEReadDcBusVoltage;
ReadDcBusVoltage   : BOOL;
DcBusVoltage       : REAL;
(* NcAxis *)
Axis               : AXIS_REF; 

IF ReadDcBusVoltage THEN
 fbReadDcBusVoltage(
    Axis        := Axis,
    Execute     := TRUE,
    Timeout     := DEFAULT_ADS_TIMEOUT,
    DcBusVoltage => DcBusVoltage
 );
 IF NOT fbReadDcBusVoltage.Busy THEN
    fbReadDcBusVoltage(Axis := Axis, Execute := FALSE);
    ReadDcBusVoltage := FALSE;
 END_IF
END_IF