FB_SoEReadDiagMessage
With the FB_SoEReadDiagMessage function block the diagnosis message can be read out as a Sercos string (S-0-0095).
Inputs
VAR_INPUT
NetId : T_AmsNetID := '';
Execute : BOOL;
Timeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NetId | T_AmsNetID | String which contains the AMS Network ID of the PC (type: T_AmsNetId). |
Execute | BOOL | The function block is enabled via a positive edge at this input. |
Timeout | TIME | Maximum time allowed for the execution of the function block. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Busy : BOOL;
Error : BOOL;
AdsErrId : UINT;
SercosErrId : UINT;
DiagMessage : ST_SoE_String;
Attribute : DWORD;
END_VARName | Type | Description |
|---|---|---|
Busy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
Error | BOOL | This output is set after the Busy output has been reset when an error occurs in the transmission of the command. |
AdsErrId | UINT | In the case of a set Error output returns the ADS error code of the last executed command. |
SercosErrId | UINT | In the case of a set Error output returns the Sercos error of the last executed command. |
DiagMessage | ST_SoE_String | Returns the diagnosis message. |
Attributes | DWORD | Returns the attributes of the Sercos parameter. |
Sample
fbDiagMessage : FB_SoEReadDiagMessage;
bDiagMessage : BOOL;
DiagMessage : ST_SoE_String;
(* NcAxis *)
Axis : AXIS_REF;
IF bDiagMessage THEN
fbDiagMessage(
Axis := Axis,
Execute := TRUE,
Timeout := DEFAULT_ADS_TIMEOUT,
DiagMessage => DiagMessage
);
IF NOT fbDiagMessage.Busy THEN
fbDiagMessage(Axis := Axis, Execute := FALSE);
bDiagMessage := FALSE;
END_IF
END_IF