FB_CoEWrite
With the function block FB_CoEWrite, an object from the object directory of an EtherCAT slave can be written via an SDO (Service Data Object) download. This requires the slave to have a mailbox and to support the CoE (CANopen over EtherCAT) protocol. With the help of the SubIndex and Index parameters a selection is made as to which object should be written. Via CompleteAccess := TRUE the parameter can be written with sub-elements.
Inputs
VAR_INPUT
NetId : T_AmsNetID;(*netID of PC with NC*)
Index : WORD;(*CoE object index*)
SubIndex : BYTE;(*CoE sub index*)
pSrcBuf : PVOID;(*Contains the address of the buffer containing the data to be send*)
BufLen : UDINT;(*Contains the max. number of bytes to be received*)
Execute : BOOL;(*Function block execution is triggered by a rising edge at this input.*)
Timeout : TIME := DEFAULT_ADS_TIMEOUT;(*States the time before the function is cancelled.*)
CompleteAccess : BOOL;(*Function block reads the complete object with all sub index*)
END_VAR
Name | Type | Description |
---|---|---|
NetId | T_AmsNetID | String which contains the AMS Network ID of the PC (type: T_AmsNetId). |
Index | WORD | Index of the object that is supposed to be written. |
SubIndex | BYTE | Subindex of the object that is supposed to be written. |
pDstBuf | PVOID | Address (pointer) to the transmit buffer |
BufLen | UDINT | Amount of data to be sent in bytes |
Execute | BOOL | The function block is enabled via a positive edge at this input. |
Timeout | TIME | Maximum time allowed for the execution of the function block. |
CompleteAccess | BOOL | The complete object can be accessed all at once via Complete Access. |
Index and SubIndex can be taken from the corresponding drive documentation. For the AX8000 from Beckhoff see AX8000 object description. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Busy : BOOL;
Error : BOOL;
AdsErrId : UINT;
CANopenErrId : UINT;
END_VAR
Name | Type | Description |
---|---|---|
Busy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
Error | BOOL | This output is set after the Busy output has been reset when an error occurs in the transmission of the command. |
AdsErrId | UINT | In the event of a set error output returns the ADS error code. |
CANopenErrId | UINT | In the event of a set error output returns the CANopen error code. |
Example for implementation in ST:
PROGRAM MAIN
VAR
fbCoEWrite : FB_CoEWrite;
NetId : T_AmsNetID := '';
Index : WORD := 16#1018;
SubIndex : BYTE := 1;
Execute : BOOL := TRUE;
Timeout : TIME := T#5S;
CompleteAccess : BOOL := TRUE;
Axis : AXIS_REF;
vendorId : UDINT := 2;
Error : BOOL;
AdsErrId : UDINT;
CANopenErrId : UDINT;END_VAR
fbCoEWrite(
NetId := NetId,
Index := Index,
SubIndex := SubIndex,
pSrcBuf := ADR(vendorId),
BufLen := SIZEOF(vendorId),
Execute := Execute,
Timeout := Timeout,
CompleteAccess := CompleteAccess,
Axis := Axis
);
IF NOT fbCoEWrite.Busy THEN
Error := fbCoEWrite.Error;
AdsErrId := fbCoEWrite.AdsErrId;
CANopenErrId :=fbCoEWrite.CANopenErrId;
Execute := FALSE;
fbCoEWrite(Execute := Execute, Axis := Axis);
END_IF