F874:x MS Device Vendor Data
Description |
Value |
---|---|
Index |
0xF874 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
53 (0x35) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Further Information
- F874:11 Fuse I4T Warning Threshold
- F874:12 Fuse I4T Error Threshold
- F874:14 Fuse I4T Trigger Threshold
- F874:15 Fuse I4T Time Constant
- F874:16 Start-Up Load Warning Threshold
- F874:17 Start-Up Load Error Threshold
- F874:1A PCB Temperature Warning Threshold
- F874:1B PCB Temperature Error Threshold
- F874:20 Bypass Current Threshold
- F874:21 Delay T2
- F874:22 Delay T3
- F874:23 Delay T4
- F874:24 Delay T5
- F874:25 Delay T6
- F874:26 Delay T7
- F874:28 Brake Fault Response Delay
- F874:29 Brake Fault Delay
- F874:2B Relay Application Delay
- F874:30 UT0
- F874:31 Rd
- F874:32 RThCPcb
- F874:33 RThJc
- F874:34 TJMax
- F874:35 Tau