F874:30 UT0

Internal temperature calculation

Description

Value

Index

0xF874 (Device)

Subindex

0x30

Datatype

REAL32

Min. Value

0.0

Default

0.85

Max. Value

3.40282E+38

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All