F874:33 RThJc

Internal temperature calculation

Description

Value

Index

0xF874 (Device)

Subindex

0x33

Datatype

REAL32

Min. Value

-3.40282E+38

Default

0.6

Max. Value

3.40282E+38

Unit

K/W

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All