F874:34 TJMax

Maximum junction temperature in °C

Description

Value

Index

0xF874 (Device)

Subindex

0x34

Datatype

REAL32

Min. Value

-3.40282E+38

Default

150.0

Max. Value

3.40282E+38

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All