F874:17 Start-Up Load Error Threshold
Start-Up load utilization error threshold in 0.1%
Description |
Value |
---|---|
Index |
0xF874 (Device) |
Subindex |
0x17 |
Datatype |
UINT16 |
Min. Value |
|
Default |
1000 (0x03E8) |
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |