F874:11 Fuse I4T Warning Threshold
I4T model Fuse utilization warning threshold in 0.1%
Description |
Value |
---|---|
Index |
0xF874 (Device) |
Subindex |
0x11 |
Datatype |
UINT16 |
Min. Value |
|
Default |
800 (0x0320) |
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |