F874:35 Tau

PT1 time constant in s

Description

Value

Index

0xF874 (Device)

Subindex

0x35

Datatype

REAL32

Min. Value

0.0

Default

30.0

Max. Value

3.40282E+38

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All