F874:15 Fuse I4T Time Constant

I4T model Fuse utilization time constant in s

Description

Value

Index

0xF874 (Device)

Subindex

0x15

Datatype

REAL32

Min. Value

0.0

Default

60.0

Max. Value

3600.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All