F874:32 RThCPcb

Internal temperature calculation

Description

Value

Index

0xF874 (Device)

Subindex

0x32

Datatype

REAL32

Min. Value

-3.40282E+38

Default

14.0

Max. Value

3.40282E+38

Unit

K/W

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All