F874:1A PCB Temperature Warning Threshold
Device temperature warning threshold in %
Description |
Value |
---|---|
Index |
0xF874 (Device) |
Subindex |
0x1A |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
120.0 |
Max. Value |
300.0 |
Unit |
0,1 °C |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |