SlotGroup 1 | 4 multi-function digital inputs (counter, encoder, 24 V DC)
Four multi-function digital inputs are available in SlotGroup 1. These can be parameterized as a combination of digital inputs/outputs (Digital DI/Digital DO), or as combinations of counters (Counter CNT) or encoders (Encoder ENC) with digital inputs/outputs (Digital DI/Digital DO). The possible combinations are summarized in ModuleGroups and are displayed in the "Slots" tab. (see figure below).
Fig.160: EL8601-8411 - ModuleGroupsThe following ModuleGroups are available
The description of the function can be found in the corresponding ModuleGroup.
ModuleGroup | Description | Description | Further Information | |
|---|---|---|---|---|
Counter | CNT_2xDI | Counter (0x102199), | Counter + 2 digital inputs | Connection terminal points 1 - 4 LEDs 2 - 5 Technical properties Function and parameterization SlotGroup 1 CoE object description SlotGroup 1 |
CNT_2xDO | Counter (0x102199), | Counter +2 digital outputs | ||
CNT_DI_DO | Counter (0x102199), | Counter + 1 digital input/output each | ||
CNT_OUT_DO | Counter, 1xThreshold (0x182199), | Counter + 1 threshold and 1 digital output each | ||
Digital Input/Output | DIO_2xDI_2xDO | Digital, | 2 digital inputs/outputs each | |
Digital Input | DI_4x | Digital, 4xDI (0x82199) | 4 digital inputs | |
Encoder | ENC_2xDI | Encoder (0x582199), | Encoder + 2 digital inputs | |
ENC_2xDO | Encoder (0x582199), | Encoder + 2 digital outputs | ||
ENC_DI_DO | Encoder (0x582199), | Encoder + 1 digital input/output each | ||
ENC_L_G | Encoder, 1xLatch, 1xGate (0x482199) | Encoder + 1 latch and gate input each | ||
ENC_OUT_DO | Encoder, 1xThreshold (0x502199), | Encoder + 1 threshold and 1 digital output each | ||
Empty | EMPTY4 | empty4 | - | |