ModuleGroup | "Encoder" (0x582199, 0x482199, 0x502199)
Three modules (0x582199, 0x482199, 0x502199) with counter functions and adjustable interference pulse filters are available in the "Encoder" module group.
Additional latch and gate inputs are available with the "ENC_L_G_" module.
An output can also be set with the "ENC_OUT" module.
The following table provides an overview of the functions of the individual modules.
A description of the individual functions can be found in the respective chapters.
| Function | ENC | ENC_L_G | ENC_OUT |
---|---|---|---|---|
Encoder |
| yes | yes | yes |
Latch, gate input |
| no | yes | no |
Interference pulse filter |
| yes | yes | yes |
Output "Threshold Out" |
| no | no | yes |
The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.
Encoder with digital inputs/outputs
ENC_2xDI (0x582199, 0x82199, 0x82199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x6010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 1 |
ENC_2xDO (0x582199, 0x402199, 0x402199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 0x7010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 1 | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 1 |
ENC_DI_DO (0x582199, 0x82199, 0x402199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x6010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 0x7020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 1 | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 1 0x8020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 1 |
See also: |
Encoder with output function and digital output
ENC_OUT_DO (0x502199, 0x402199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 * 0x7010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 1 *extended scope Set output | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 1 |
See also: | ENC Inputs 1 (0x6000), |
Encoder with latch/gate input
ENC_L_G (0x482199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 ** 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 ** **extended scope latch/gate | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1** **extended scope latch/gate |
See also: |