Output data | Encoder / Counter (0x7000)

For all counter and encoder modules:

Module (ModuleIdent)

Module Group

"CNT" (0x102199)

"CNT_2xDI" (0x102199, 0x82199, 0x82199)
"CNT_2xDO" (0x102199, 0x402199, 0x402199)
"CNT_DI_DO" (0x102199, 0x82199, 0x402199)

"CNT_OUT" (0x182199)

"CNT_OUT_DO" (0x182199, 0x402199)

"ENC" (0x582199)

"ENC_2xDI" (0x582199, 0x82199, 0x82199)
"ENC_2xDO" (0x582199, 0x402199, 0x402199)
"ENC_DI_DO" (0x582199, 0x82199, 0x402199)

"ENC_OUT" (0x502199)

"ENC_OUT_DO" (0x502199, 0x402199)

"ENC_L_G" (0x482199)

"ENC_L_G" (0x482199)

Index 7000 SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1

Index (hex)

Name

Meaning

Data type

Flags

Default

7000:0

SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1

Maximum subindex

UINT8

RO

0x13 (19dec)

7000:02*

Enable latch extern on positive edge

Enable saving via the Latch extern input with positive edge.

BOOLEAN

RO

0x00 (0dec)

7000:03

Set counter

Set counter value

BOOLEAN

RO

0x00 (0dec)

7000:04*

Enable latch extern on negative edge

Enable saving via the Latch extern input with negative edge.

BOOLEAN

RO

0x00 (0dec)

7000:05**

Set output

Set the output via the PLC variable.
Only possible if 0x7000:06 "Enable output function" = FALSE

BOOLEAN

RO

0x00 (0dec)

7000:06**

Enable output functions

Enables the automatic output function (Compare function).

BOOLEAN

RO

0x00 (0dec)

7000:09

Set software gate

Locks the counter via a PLC variable

0: Counter is unlocked

1: Counter is locked

BOOLEAN

RO

0x00 (0dec)

7000:11

Set counter value

The counter value to be set via "Set counter" (index 0x7000:03).

UINT32

RO

0x00000000 (0dec)

7000:12**

Switch on threshold value

With this value, the output is set if the Compare function is enabled via index 0x7000:06 "Enable output functions".

UINT32

RO

0x00000000 (0dec)

7000:13**

Switch off threshold value

With this value, the output is reset if the Compare function is enabled via index 0x7000:06 "Enable output functions".

UINT32

RO

0x00000000 (0dec)

*) only for ModuleIdent 0x482199 ("ENC_L_G")
**) only for ModuleIdent 0x182199 ("CNT_OUT") and 0x502199 ("ENC_OUT")