ModuleGroup | "Counter" (0x102199, 0x182199)
Two modules (ModuleIdent: 0x102199, 0x182199) with counter functions and adjustable interference pulse filters are available in the "Counter" ModuleGroup.
An additional output can be set with the "CNT_OUT" module.
The following table provides an overview of the functions of the individual modules.
A description of the individual functions can be found in the respective chapters.
| Function | CNT | CNT_OUT |
---|---|---|---|
Counter |
| yes | yes |
Interference pulse filter |
| yes | yes |
Output "Threshold Out" |
| no | yes |
The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.
Counter with digital inputs/outputs
CNT_2xDI (0x102199, 0x82199, 0x82199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x6010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 1 |
CNT_2xDO (0x102199, 0x402199, 0x402199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 0x7010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 1 | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 1 |
CNT_DI_DO (0x102199, 0x82199, 0x402199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x6010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 0x7020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 1 | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 1 0x8020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 1 |
See also: |
Counter with output function and digital output
CNT_OUT_DO (0x182199, 0x402199) | |
---|---|
Process data objects | Setting objects |
0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Inputs 1 0x7000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Outputs 1 * 0x7010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 1 *extended scope Set output | 0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1 0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 1 |
See also: | ENC Inputs 1 (0x6000), |