24 V output, Compare function (0x182199)
Setting the output via PLC variable
The output can be switched at runtime via the process data 0x7000:05 "Set output". This makes it possible to set the output, e.g. to check the general function without activating the Compare function.
Setting the output via "Set output"
- The output is set when the Set output bit (index 0x7000:05) is set to TRUE.
- The bit in Status of output (index 0x6001:01) is set to TRUE.
- The Status LED on the terminal lights up green.
- The output is reset if the Set output bit (index 0x7000:05) is set to FALSE.
- The bit in Status of output (index 0x6001:01) is set to FALSE.
- The Status LED on the terminal is off.
Set output via output function (Compare function)
The Compare function enables the output to be switched when a predefined threshold value is reached. The output is switched independently of the PLC cycle. This means that particularly short reaction times can be realized.
- The value for setting the output is entered in Switch on threshold value (index 0x7000:12).
If the value in Switch on threshold value is greater than the value in Switch off threshold value, the function is executed inversely. - The value for resetting the output is entered in Switch off threshold value (index 0x7000:13).
- The Compare function is activated by setting Enable output functions (Index 0x7000:06).
- The output is set on reaching the value from Switch on threshold value (index 0x7000:12). The bit in Status of output (index 0x6001:01) is set to TRUE. The Status LED on the terminal lights up green.
- The output is reset on reaching the value from Switch off threshold value (index 0x7000:13). The bit in Status of output (index 0x6001:01) is set to FALSE. The Status LED on the terminal is off.
Fig.162: Parameterization of the output via the Compare function