Adjustable interference pulse filters (0x102199, 0x182199)
Input filters are used to suppress interference at the inputs. Various filter frequencies can be parameterized for specific applications.
Filter function sequence
- The filter is disabled on delivery.
- The filter can be enabled via index 0x8000:08 "Disable filter" = FALSE.
- The filter is parameterized via index 0x8001:19 "Filter settings". The following filter frequencies are available.
Index 0x8000:19 "Filter settings" | Meaning |
|---|---|
10dec: 10 kHz | 10 kHz filter |
25dec: 25 kHz | 25 kHz filter |
50dec: 50 kHz | 50 kHz filter |
100dec: 100 kHz | 100 kHz filter |