Settings | Encoder / Counter (0x8000, 0x8001)
For all counter and encoder modules:
Module (ModuleIdent) | Module Group |
---|---|
"CNT" (0x102199) | "CNT_2xDI" (0x102199, 0x82199, 0x82199) |
"CNT_OUT" (0x182199) | "CNT_OUT_DO" (0x182199, 0x402199) |
"ENC" (0x582199) | "ENC_2xDI" (0x582199, 0x82199, 0x82199) |
"ENC_OUT" (0x502199) | "ENC_OUT_DO" (0x502199, 0x402199) |
"ENC_L_G" (0x482199) | "ENC_L_G" (0x482199) |
Index 8000 SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 0 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | SlotGroup 1 | Maximum subindex | UINT8 | RO | 0x18 (12dec) |
8000:02** | Enable extern reset | A counter reset is triggered via the external latch input (24 V) | BOOLEAN | RW | 0x00 (0dec) |
8000:04** | Gate polarity | 0: Disable gate | BIT2 | RW | 0x01 (1dec) |
8000:08 | Disable filter | 0: Enables input filter (inputs A, B only) | BOOLEAN | RW | 0x01 (1dec) |
8000:09 | Enable reload | Enables the counter depth specified in index 0x8000:12 "Counter reload value". | BOOLEAN | RW | 0x00 (0dec) |
8000:0E | Reversion of rotation | Enables reversion of rotation | BOOLEAN | RW | 0x00 (0dec) |
8000:10** | Extern reset polarity | 0: Fall (the counter is set to zero on the falling edge) | BIT1 | RW | 0x01 (1dec) |
8000:12 | Counter reload value | Value for the maximum counter depth Default: 232-1 | UINT32 | RW | 0xFFFFFFFF (-1dec) |
**) only for ModuleIdent 0x482199 ("ENC_L_G") |
Index 8001 SlotGroup 1 (Slot 1, 2, 3, 4) ENC Settings 1 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8001:0 | SlotGroup 1 | Maximum subindex | UINT8 | RO | 0x19 (25dec) |
8001:19 | Filter settings | Filter settings: 10dec: 10 kHz | UINT32 | RW | 0x00641388 (100dec) |