Counter value reset via the Latch extern input (Enable extern reset)
A recurring reset of the counter value (index 0x6000:11 "Counter value") to "0" can be carried out via the latch extern input. The settings are made in the configuration data, so it is not necessary to reactivate the device after a reset.
- To activate this function set the bit in index 0x8000:02 "Enable extern reset".
- Index 0x8000:10 "Extern reset polarity" can be used to specify at which edge the Latch extern input is active.
- 0: "Fall" - the counter is set to "0" with a falling edge
- 1: "Rise" - the counter is set to "0" with a rising edge
There is no status message via the process data.