ModuleGroup | "Digital Input" (0x82199)

A module (0x82199) for four digital inputs is available in the "Digital Input" ModuleGroup

The binary input signal is output via the process data in index 0x60n0:01 "Input".
The digital input module provides a parameterizable filter time. This can be used to suppress interference, such as bouncing of a switch signal. Signals with a pulse duration shorter than the set filter time are suppressed.

Filter function sequence

Index 0x80n0:11 "Filter time"

Meaning

100dec: 100 µs

Signals < 100 µs are suppressed

500dec: 500 µs

Signals < 500 µs are suppressed

3000dec: 3 ms

Signals < 3 ms are suppressed (default)

10000dec: 10 ms

Signals < 10 ms are suppressed

20000dec: 20 ms

Signals < 20 ms are suppressed

The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.

4xDI (0x82199, 0x82199, 0x82199, 0x82199)

Process data objects

Setting objects

0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 1
0x6010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 2
0x6020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 3
0x6030:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 4

0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 1
0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 2
0x8020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 3
0x8030:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 4

See also:

DIP Inputs (0x60n0),

DIP Settings (0x80n0)