4 multi-function digital inputs (counter, encoder, 24 V DC)

4 multi-function digital inputs (counter, encoder, 24 V DC) 1:
EL8601-8411 - Connection overview multi-functional digital inputs

Connections multi-functional digital inputs (terminal point 1 - 4)

Function

For notes and assignment of the connections, see chapter:

Configuration via SlotGroup 1,
ModuleGroup:

Counter

CNT_2xDI
(ModuleIdent: 0x102199, 0x82199, 0x82199)

CNT_2xDO
(ModuleIdent: 0x102199, 0x402199, 0x402199)

CNT_DI_DO
(ModuleIdent: 0x102199, 0x82199, 0x402199)

CNT_OUT_DO
(ModuleIdent: 0x182199, 0x402199)

Encoder

ENC_2xDI
(ModuleIdent: 0x582199, 0x82199, 0x82199)

ENC_2xDO
(ModuleIdent: 0x582199, 0x402199, 0x402199)

ENC_DI_DO
(ModuleIdent: 0x582199, 0x82199, 0x402199)

ENC_OUT_DO
(ModuleIdent: 0x502199, 0x402199)

ENC_L_G
(ModuleIdent: 0x482199)

Digital inputs

DI_4x
(ModuleIdent: 0x82199, 0x82199, 0x82199, 0x82199)

Digital inputs / outputs

DIO_2xDI_2xDO
(ModuleIdent: 0x82199, 0x82199, 0x402199, 0x402199)