Counter (ModuleIdent: 0x102199, 0x182199)

Counter with two digital inputs or outputs (terminal points 1 - 4, configuration via SlotGroup 1)

Counter (ModuleIdent: 0x102199, 0x182199) 1:
EL8601-8411 - Counter with two digital inputs, counter with two digital outputs

Terminal point

Connection

No.

Description

Counter with 2 digital inputs

ModuleGroup: CNT_2xDI
(0x102199, 0x82199, 0x82199)

Counter with 2 digital outputs

ModuleGroup: CNT_2xDO
(0x102199, 0x402199, 0x402199)

1

Clock input

CNT Clk

CNT Clk

2

Input counting direction

CNT Dir

CNT Dir

3

DI: Digital input
DO: Digital output

DI

DO

4

DI: Digital input
DO: Digital output

DI

DO

Counter with one digital input and output each (terminal points 1 - 4, configuration via SlotGroup 1)

Counter (ModuleIdent: 0x102199, 0x182199) 2:
EL8601-8411 - Counter with one digital input and output each

Terminal point

Connection

No.

Description

Counter with one digital input and output each

ModuleGroup: CNT_DI_DO
(0x102199, 0x82199, 0x402199)

1

Clock input

CNT Clk

2

Input counting direction

CNT Dir

3

Digital input

DI

4

Digital output

DO

Counter with one threshold output and one digital output (terminal points 1 - 4, configuration via SlotGroup 1)

Counter (ModuleIdent: 0x102199, 0x182199) 3:
EL8601-8411 - Counter with one threshold output and one digital output each

Terminal point

Connection

No.

Description

Counter with one threshold output and one digital output each

ModuleGroup: CNT_OUT_DO
(0x182199, 0x402199)

1

Clock input

CNT Clk

2

Input counting direction

CNT Dir

3

Threshold output

Thr.Out

4

Digital output

DO