Encoder (ModuleIdent: 0x582199, 0x482199, 0x502199)

Encoder with two digital inputs/outputs (terminal points 1 - 4, configuration via SlotGroup 1)

Encoder (ModuleIdent: 0x582199, 0x482199, 0x502199) 1:
EL8601-8411 - Encoder with two digital inputs, counter with two digital outputs

Terminal point

Connection

No.

Description

Encoder with 2 digital inputs

ModuleGroup: ENC_2xDI
(0x582199, 0x82199, 0x82199)

Encoder with 2 digital outputs

ModuleGroup: ENC_2xDO
(0x582199, 0x402199, 0x402199)

1

Encoder input A

ENC A

ENC A

2

Encoder input B

ENC B

ENC B

3

DI: Digital input
DO: Digital output

DI

DO

4

DI: Digital input
DO: Digital output

DI

DO

Encoder with one digital input/output each (terminal points 1 - 4, configuration via SlotGroup 1)

Encoder (ModuleIdent: 0x582199, 0x482199, 0x502199) 2:
EL8601-8411 - Encoder with one digital input and output each

Terminal point

Connection

No.

Description

Encoder with one digital input and output each

ModuleGroup: ENC_DI_DO
(0x582199, 0x82199, 0x402199)

1

Encoder input A

ENC A

2

Encoder input B

ENC B

3

Digital input

DI

4

Digital output

DO

Encoder with latch and gate input (terminal points 1 - 4, configuration via SlotGroup 1)

Encoder (ModuleIdent: 0x582199, 0x482199, 0x502199) 3:
EL8601-8411 - Encoder with latch and gate input

Terminal point

Connection

No.

Description

Encoder with latch and gate input

ModuleGroup: ENC_L_G
(0x482199)

1

Encoder input A

ENC A

2

Encoder input B

ENC B

3

Latch input

Latch

4

Gate input

Gate

Encoder with one threshold and one digital output (terminal points 1 - 4, configuration via SlotGroup 1)

Encoder (ModuleIdent: 0x582199, 0x482199, 0x502199) 4:
EL8601-8411 - Encoder with one threshold and one digital output each

Terminal point

Connection

No.

Description

Encoder with one threshold and one digital output each

ModuleGroup: ENC_OUT_DO
(0x502199, 0x402199)

1

Encoder input A

ENC A

2

Encoder input B

ENC B

3

Threshold output

Thr.Out

4

Digital output

DO