ModuleGroup | "Digital Input/Output" (0x82199/0x402199)

Two modules for two digital inputs (0x82199) and two digital outputs (0x402199) are available in the "Digital Input/Output" ModuleGroup.

The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.

DIO_2xDI_2xDO (0x82199, 0x82199, 0x402199, 0x402199)

Process data objects

Setting objects

0x6000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 1
0x6010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs 2

0x7020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 1
0x7030:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs 2

0x8000:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 1
0x8010:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DIP Settings 2

0x8020:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 1
0x8030:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Settings 2

See also:

DIP Inputs (0x60n0),
DOS Outputs (0x70n0) ,

DIP Settings (0x80n0) ,
DOS Settings (0x80n0)