Digital output (0x402199)
The digital 24 VDC output signal is used to switch connected actuators. The switching status of the outputs is displayed and transmitted via the index 0x70n0:01 Output. Furthermore, a safe state of the output can be defined in the event of a bus error.
Set state on bus error
The setting in index 0x80n0:11 "Safe state behavior" fixes whether the output should assume a safe state in the event of a bus error. The following options are available:
"Safe state behavior" 0x80n0:11 | Meaning | Output | Output | Output |
|---|---|---|---|---|
Switch off (0) | Output on bus error is FALSE | FALSE | FALSE | FALSE |
TRUE | FALSE | TRUE | ||
Switch on (1) | Output on bus error is TRUE | FALSE | TRUE | FALSE |
TRUE | TRUE | TRUE | ||
Keep last state (16) | Output retains its current state | FALSE | FALSE | FALSE |
TRUE | TRUE | TRUE |