SCT0xxx | Coil current transformers



SCT1xxx | Mini ring-type current transformer



SCT2xxx | Ring-type current transformer



SCT3xxx | Ring-type current transformer



SCT4xxx | Ring-type current transformer, differential current




Foreword




Product overview




Technical data





SCT4116-0025 | Ring-type CT, differential current type A, 25 A AC, size 1





SCT4216-0025 | Ring-type CT, differential current type A, 25 A AC, size 2





SCT4316-0025 | Ring-type CT, differential current type A, 25 A AC, size 3





SCT4416-0025 | Ring-type CT, differential current type A, 25 A AC, size 4





SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1





SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2





SCT4816-0018 | Split-core current transformer, differential current type A, 18 A AC, size 3




Commissioning




Maintenance and inspection




Appendix



SCT5xxx | Ring-type current transformer for differential current 0...2 A, type B/B+ (all-current sensitive), ISO62020-1 conform



SCT6xxx | Split-core current transformers



SCT7xxx | Busbar split-core current transformers



SVL1xxx | Low power transformer, 3-channel voltage interface, accuracy class 0.5, electronic nameplate, RJ45


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home