Technical data
Further Information
- SCT4116-0025 | Ring-type CT, differential current type A, 25 A AC, size 1
- SCT4216-0025 | Ring-type CT, differential current type A, 25 A AC, size 2
- SCT4316-0025 | Ring-type CT, differential current type A, 25 A AC, size 3
- SCT4416-0025 | Ring-type CT, differential current type A, 25 A AC, size 4
- SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1
- SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2
- SCT4816-0018 | Split-core current transformer, differential current type A, 18 A AC, size 3